Catalog navigation
CAD model selection
Part No.
47M-2-SS
Shaft Size
3/4
Inch
A
3 9/16
Inch
B
2 13/16
Inch
C
2 5/8
Inch
D
2 3/16
Inch
E
11/32
Inch
F
5/16
Inch
G
0.083
Inch
Bearing Dia.
47
mm
Bolt Size
5/16
Inch
Standard Radial Load
700
Download CAD models
Previews
3D
2D