Catalog navigation
CAD model selection
Part No.
52MM-3T
Shaft Size
13/16, 7/8, 15/16, 1
INCH
A
3 3/4
INCH
B
3
INCH
C
3 5/32
INCH
D
2 3/8
INCH
E
11/32
INCH
F
5/16
INCH
G
0.083
INCH
Bearing Dia.
52
mm
J
1 3/8
INCH
K
1 3/32
INCH
Download CAD models
Previews