Catalog navigation
CAD model selection
Part No.
52MM-3-1
Shaft Size
13/16, 7/8, 15/16, 1
INCH
A Flange Dia.
3 3/4
INCH
B BHC
3
INCH
C Bearing Dia.
52
mm
D Min Frame Opening
2 3/8
INCH
E Hole
11/32
INCH
F Shoulder Height
25/64
INCH
G Thickness
0.134
INCH
Bolt Size
5/16
INCH
Download CAD models
Previews