Catalog navigation
CAD model selection
Part No.
47MPB-ST-ZP
Shaft Size
3/4
INCH
A
1
INCH
B
4 1/8
INCH
C
3
INCH
D
1/2
INCH
E
13/32
INCH
F
2 1/16
INCH
G
1
INCH
H
47
mm
J
0.150
INCH
K
29/32
INCH
Download CAD models
Previews