Catalog navigation
CAD model selection
Part Number
72MM-3G
Fitting Availability
w/Fitting "G"
Shaft Size
1-1/4, 1-5/16, 1-3/8, 1-7/16
INCH
A Flange Dia.
4 13/16
INCH
B Flange Dia.
3 15/16
INCH
C Min. Frame Opening
3 3/16
INCH
D Shoulder Height
7/16
INCH
E Hole
13/32
INCH
F Thick
0.134
INCH
G Bearing Dia.
72
mm
Bolt Size
3/8
INCH
Download CAD models
Previews