Catalog navigation
CAD model selection
Part No.
47MPB-NS-ZP
Shaft Size
3/4
Inch
A
1
Inch
B
4 1/8
Inch
C
3
Inch
D
1/2
Inch
E
13/32
Inch
F
2 1/16
Inch
G
1
Inch
H
47
mm
J
0.180
Inch
K
7/8
Inch
Download CAD models
Previews
3D
2D