Catalog navigation
CAD model selection
Part No.
85MM-4BSQ
Shaft Size
1 5/8, 1 11/16, 1 3/4
INCH
A Flange Dia.
4 3/4 Square
INCH
B BHC
4 3/4
INCH
C Min. Frame Opening
3 13/16
INCH
D Shoulder Height
9/16
INCH
E Hole
17/32
INCH
F Thickness
0.149
INCH
G Bearing Dia.
85
mm
Bolt Size
1/2
INCH
Download CAD models
Previews